PROGRESS LIGHTING
PROG_P710067_134_PRODIMAGE
PROG_P710067_134_PRODIMAGE
PROG_Sizing_guideline_Bath_Sconces_info
PROG_Sizing_guideline_Bedroom_Sconce_info
+3
PROG_JAM-A-MODULE-GRAPHICS-GR-EN-2023-01214-3_info-graphic

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Yerba Collection Silver Ridge Wall Sconce

$345.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710067-134

Collection name:

Point Dume™ - Yerba

Designer Jeffrey Alan Mark’s striking use of intricately cut metalwork lends a Moroccan edge to the Yerba Collection. Geometric details of mid-century modern style combine with sculpted elements in a luxurious Silver Ridge finish, making Yerba relaxed, yet vibrant and exotic. The wall sconce has pierced openings that cast dramatically dappled light, giving a multi-layered depth and movement to any space. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Created of bent metal and patterned with sleek and graceful piercings, curved to fit the wall.
  • Light dances off brushed metal finished in textured silver, giving a multi-layered depth and beautifully dappled effect when lit, adding movement to a space.
  • Offered in Silver Ridge finish, exclusive to the Point Dume™ Collection by Jeffrey Alan Marks and inspired by the light and shimmer of the Malibu coastline.
  • Install anywhere to add a layer of flattering light to a space, such as in a larger room to highlight a unique feature, or try bedside as a reading light, in a bathroom on either side of a vanity, or add to a stairway or hallway.
  • The Yerba collection is perfect for minimalist decor trends like Modern and Mid-Century Modern, with a sleek neutral brushed metal finish partnering with striking pierced geometric styling for clean, crisp lines that cast interesting shadows throughout a room.
  • Finished in Silver Ridge, a silvery brushed metal with a textured effect that subtly catches the light, giving it substance and depth as it reflects off the surface of the fixture.
  • Silver Ridge finish is designed exclusively for the Point Dume™ Collection by Jeffrey Alan Marks.
  • Wall sconce is beautifully proportioned, with 17.375 in. Width, 12.375 in. depth and 12.375 in. height.
  • Slim profile meets ADA standards.
  • Use one, 60 w max. medium candelabra base incandescent or LED equivalent wattage bulbs (bulbs not included).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710067-134

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Silver Ridge

Finish Type

Painted

Fixture Type

Wall Sconces

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Mid-Century Modern
  • Modern

Mount location

Wall

Mounting for outlet box included

Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Dining Room
  • Stairways
  • Home Theater
  • Hall & Foyer

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Style

  • Modern
  • Mid-Century Modern

Type

Flush-Mount

UPC

785247231003

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 3.875 in x 12.5 in

Height

12.5 in

Height to Center

6.25 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.73 lb

Width

3.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

80

Resources

Instruction Sheet Number

93101339

Resources and downloads