PROGRESS LIGHTING
Image of P350143-081 POINT DUME® Rockdance Collection Antique Nickel Semi-Flush
Image of P350143-081 POINT DUME® Rockdance Collection Antique Nickel Semi-Flush
Discontinued

POINT DUME® Rockdance Collection Antique Nickel Semi-Flush

$599.50 USD
OR

Brand: Progress Lighting

Catalog ID: P350143-081

Collection name: Point Dume™ - Rockdance

The Rockdance semi-flush ceiling light in Antique Nickel is part of a graceful series fashioned from surprising design elements that, together, form a signature look. The seeded glass semi-flush is trimmed in beige leather strapping, giving substance and form to function. With the styling of a bespoke handbag or boot, the details that punctuate this exciting group are certain to become design favorites for generations. This family of fixtures is part of the Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Seeded glass semi-flush ceiling fixture offers tailored details of substantial beige leather straps throughout its design.
  • The semi-flush is suspended by an Antique Nickel finished stem rod from a beige leather trimmed canopy.
  • Topstitched beige leather strapping encircles the top of the fixture holding four leather trim straps in place on the sides of the shade.
  • The leather straps meet at the bottom center of the glass shade creating a unique flat circle finial, an unusual design detail that makes an artistic statement.
  • Semi-flush is ideal for rooms with low ceiling where illumination is needed but there may not be room for a longer hanging fixture, such as hallways, bedrooms, living rooms or any space that would benefit from steady illumination.
  • Try in unusual spots like a man’s dressing room, home office or mud room.
  • The vintage look of seeded glass paired with a variety of textures in the industrial elements and leather trim fits well in modern Farmhouse interiors.
  • The use of natural and light elements of beige leather trim, textured Antique Nickel hardware and clear seeded glass evokes a feeling of the breeziness of the beach, ideal for a bringing a sense of relaxing Coastal style to rooms.
  • Finished in Antique Nickel, giving a dark brushmarked effect over a silvery base for a true vintage appearance.
  • Perfectly proportioned with both height and depth measuring 10.75 in each and width of 14.375 in.
  • Uses four, 60w medium base bulbs incandescent or LED equivalent wattage bulbs (bulbs not included).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350143-081

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Semi-Flush

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse

Mount location

Semi-Flush Convertible

Mounting for outlet box included

Mounting Plate

Mounting Type

Semi-Flush Convertible

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Bedroom
  • Stairways

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Style

  • Farmhouse
  • Coastal

Type

Semi-Flush

UPC

785247231348

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.375 in x 14.375 in x 10.75 in

Height

10.75 in

Length

14.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.28 lb

Width

14.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

bare copper

Wire Gauge

18

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93101333

Resources and downloads