PROGRESS LIGHTING
PROG_P350142_160_loop_PRODIMAGE
PROG_P350142_160_loop_PRODIMAGE
PROG_P350142_160_stemlit_PRODIMAGE
PROG_P350142_160_stemaltlit_PRODIMAGE
+8
PROG_P350142_160_stem_PRODIMAGE

POINT DUME® byJeffrey Alan Marks for Progress Lighting Sequit Point Collection Brushed Brass Semi-Flush Convertible

$730.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350142-160

With all the romance, mystery and architectural presence of a lighthouse, the Sequit Point Collection glows in the same way lighthouse beacons used strips of glass to focus light and safeguard the rugged coastline. Mercury glass sleeves stand in tandem with clear glass rods, trimmed with Brushed Brass bands top and bottom. Sleek Brushed Brass hardware is used to convert the fixture from a semi-flush ceiling fixture to a hanging pendant, and vice-versa. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Versatile semi-flush ceiling light easily converts to a pendant light.
  • Strips of silvered Mercury Glass highlight simple styling, intermixed with clear glass rods for an interesting shimmer effect that harmonizes beautifully with Brushed Brass metal banding.
  • Design inspired by lighthouse beacons who used strips of glass to focus their beans and safeguard the coastline.
  • Semi-flush is ideal for rooms with a low ceiling where illumination is needed but there may not be room for a longer hanging fixture, such as hallways, bedrooms, living rooms or any space that would benefit from a captivating play of light.
  • Convert the semi-flush to a hanging pendant using longer stem rod hardware (included) and place over kitchen islands, dining or breakfast nook tables, in pairs bedside and any other space where a pendant task light is desired.
  • With its clean, architectural lines and emphasis on function, Sequit Point is ideal for Modern interior décor.
  • In seeming contrast, Sequit Point possesses a sleek styling yet a warm and inviting appeal that is perfect for Transitional spaces.
  • Finished in rich Brushed Brass, for a subtle and elegant matte texture effect.
  • Sequit Point is beautifully proportioned at 14.25 in. wide and 14.375 in. high, offering true versality as either a semi-flush or pendant fixture.
  • Uses three, 60w candelabra base bulbs incandescent or LED bulbs (bulbs not included).
  • Ceiling stem mounted.
  • Six links of 9-gauge chain supplied.
  • One 6 in. and four 12 in. lengths of stem included.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350142-160

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

Finish Name

Brushed Brass

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Mercury

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Stem Hung with 6 links of chain/Semi-Flush

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Stairways
  • Hall & Foyer
  • Sitting Room

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Style

  • Modern
  • Transitional

Type

Semi-Flush Convertible

UPC

785247231171

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.25 in x 14.25 in x 14.375 in

Height

14.375 in

Height Alt

16.5 in

Length

14.25 in

Length - Installed

78 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

16.09 lb

Width

14.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93101332

Resources and downloads