-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Sconces & Wall Brackets
- Jeffrey Alan Marks Shearwater Collection Wall Sconce
Item Added to Your Cart!
Jeffrey Alan Marks Shearwater Collection Wall Sconce
Jeffrey Alan Marks Shearwater Collection Wall Sconce
The Shearwater series embodies designer Jeffrey Alan Mark’s love of easy coastal living. The wall sconce incorporates honest materials with a celebration of natural light by combining an Aged Brass finish, clear glass shades, and a handsome brown top-stitched leather handle. This family of fixtures is part of the Jeffrey Alan Marks Point Dume™ lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
- Lantern wall sconce has a warm coastal feel and modern styling.
- Handsome brown leather handle accents an inverted trapezoid-shaped metal frame and back plate finished in Aged Brass for a substantive monochromatic look.
- Three clear glass panels surround a sleek candle tube light punctuated by a round finial arm, giving a modern look to classic candelabra styling.
- Lantern styling perfectly accents a wall, can be used singly or in pairs.
- Try on either side of a fireplace or in a mudroom for an unexpected pop of style.
- Ideal for any space where accent lighting is needed, whether kitchen, bath, bedroom, living room, home office, laundry room, stairway, hallway or entryway.
- Shearwater takes its lead from elements of the coast, with natural materials and a light, open, and airy feeling evoking a true Coastal style.
- Shearwater’s updated lantern styling add a sense of warmth, personality, and character with a hint of minimalism, ideal for Modern Farmhouse interiors.
- With simple yet classic details, Shearwater brings life and movement to New Traditional and Transitional spaces.
- Finished in textured Aged Brass for added warmth and patina.
- Clear glass panels protect the light source while giving a light and airy feel.
- Slim profile is ADA compliant, with a depth of 3.875 in.
- Lantern-style scaling, with a height of 16.875 in. and width of 8 in.
- Use one, 60w max. candelabra medium base bulb incandescent or LED bulbs (bulbs not included).
Product Details
General
Can be mounted up or down | No |
Color | Brass |
Color Generic | Brown |
Construction Material - Main | Steel |
Dusk to Dawn | No |
Finish Name | Aged Brass |
Finish Type | Plated |
Fixture Type | Flush Mount Candle |
Glass | Clear |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B Lamp |
Lamp Type Actual | E12 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | wall |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | E12 |
Socket Type | socket |
Socket type material | Phenolic |
Style |
|
Type | Flush Mount Candle |
UPC | 785247231218 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 3.875 in |
Height | 15.875 in |
Height to Center | 7.875 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 6.66 lb |
Width | 8 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Gauge | 18 |
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products