PROGRESS LIGHTING
Image of P400192-160 POINT DUME® byJeffrey Alan Marks for Progress Lighting Wandermere Collection Brushed Brass Eight-Light Chandelier
Image of P400192-160 POINT DUME® byJeffrey Alan Marks for Progress Lighting Wandermere Collection Brushed Brass Eight-Light Chandelier
play
Progress Lighting - Chandelier Heights
PROG_P400192_160_g165lit_PRODIMAGE
+7
PROG_P400192-160_Wandermere_detail_PRODIMAGE

POINT DUME® byJeffrey Alan Marks for Progress Lighting Wandermere Collection Brushed Brass Eight-Light Chandelier

$1,660.67 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400192-160

With elegantly outstretched arms and the subtle grace of a Calder mobile, the Wandermere chandelier balances a modern symmetry of form and substance to redefine architectural spaces. Gently curving, two-tone metallic shades articulate outwards from a brushed brass center column. This fixture is part of the Jeffrey Alan Marks Point Dume™ Lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Elegantly outstretched arms subtly balance form and weight, reminiscent of an abstract Calder mobile.
  • Arms articulate outwards from a brushed brass center column, topped by a curving two-tone metallic shade with a brushed brass interior complemented by a crisp white exterior.
  • Metallic shade features a rectangular sculpted design shielding the light source within a gentle curve.
  • For a true artistic statement, install Wandermere in the entrance foyer, living room, great room, dining room, bedroom or even over a kitchen island for maximum impact.
  • Wandermere’s mid-century modern influence is perfectly on trend for Contemporary, Coastal, and Modern settings and also brings life and movement to Transitional and New Traditional spaces.
  • Finished in rich brushed brass, for a subtle and elegant matte texture effect.
  • Metal shades are finished with brushed brass on the interior and a crisp white exterior finish.
  • Scaled for larger spaces, with 40 in. fixture diameter, 28.25 in. fixture height.
  • Overall height of 103.5 in. (including chain).
  • Uses 8, 60-watt max. candelabra base bulbs including LED equivalent (bulbs sold separately).
  • Ceiling chain mounted, the chain is adjustable as appropriate for the space.
  • Six feet of nine in. gauge chain provided.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P400192-160

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Brass

Finish Type

Plated

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Mid-Century Modern
  • Modern

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Great Room
  • Hall & Foyer
  • Dining Room

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Style

  • Coastal
  • Modern
  • Mid-Century Modern

Type

Candlestick

UPC

785247231133

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

40 in x 40 in x 28.25 in

Height

28.25 in

Length

40 in

Length - Installed

103.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

30.86 lb

Width

40 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

10

Resources

Instruction Sheet Number

93100954

Resources and downloads