PROGRESS LIGHTING
Image of P500198-160 POINT DUME® Sandbar Collection Brushed Brass Pendant
Image of P500198-160 POINT DUME® Sandbar Collection Brushed Brass Pendant
Image of P500198-160 POINT DUME® Sandbar Collection Brushed Brass Pendant
Image of P500198-160 POINT DUME® Sandbar Collection Brushed Brass Pendant
+1
Image of P500198-160 POINT DUME® Sandbar Collection Brushed Brass Pendant
Discontinued

POINT DUME® Sandbar Collection Brushed Brass Pendant

$1,681.02 USD
OR

Brand: Progress Lighting

Catalog ID: P500198-160

Collection name: Point Dume™ - Sandbar

Timeless Brushed Brass offsets contemporary detailing in the luxurious Sandbar series. Mixing tailormade leather details, brass hooks, milk glass, and tiers of Brushed Brass banding for memorable lighting with infinite design applications. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Pendant light mixes tailormade beige leather details, brass hooks, milk glass, and tiers of Brushed Brass banding for memorable lighting with infinite design applications.
  • Chain hung from handsome beige leather strap accented with brass hooks top and bottom.
  • Layered tiers of mellow Brushed Brass bands accentuated with tailormade leather details overlay an opaque milk glass shade and diffuser.
  • Light glows between the metallic bands and is also cast below for a beautiful effect.
  • Industrial details include riveting, brass hooks, and a substantial finial.
  • Hang a single pendant over a breakfast nook table, desk in a home office or small kitchen island.
  • Use in multiples over a large kitchen island, dining room table, or entry foyer for a dramatic focal point and to coordinate a look across open sight lines of a space.
  • Pair with the Sandbar wall sconce or semi-flush for a seamless look in a room.
  • With its modern take on luxe design and sophisticated detailing, the Sandbar pendant exudes glamour for a perfect fit in Luxury settings.
  • Strong lines balance the sleek design of the Sandbar pendant, offering a statement piece that has its home in Modern interiors.
  • Lustrous Brushed Brass partners with silky opaque milk glass offering a study in contrasts for a flawless finish.
  • Medium size pendant with diameter 21.25 in and height 14.875 in.
  • Chain adjustable with overall length to 93.5 in.
  • Uses three, 100w medium base bulbs incandescent or LED bulbs (bulbs not included).
  • Ceiling chain mounted, the chain is adjustable as necessary for the space.
  • 60 in. of 9-gauge chain provided.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500198-160

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Brass

Finish Type

Plated

Fixture Type

Pendant

Glass

Milk Glass

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxury
  • Modern

Mount location

Ceiling Chain

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Chain Hung

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Dining Room
  • Kitchen
  • Bar
  • Stairways

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Style

  • Luxury
  • Modern

Type

Pendant

UPC

785247231232

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21.25 in x 21.25 in x 14.875 in

Height

14.875 in

Length

21.25 in

Length - Installed

93.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Hooks and Chain

Weight

27.67 lb

Width

21.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93100957