PROGRESS LIGHTING
Image of P350142-081 POINT DUME® Sequit Point Collection Antique Nickel Semi-Flush Convertible
Image of P350142-081 POINT DUME® Sequit Point Collection Antique Nickel Semi-Flush Convertible
Image of P350142-081 POINT DUME® Sequit Point Collection Antique Nickel Semi-Flush Convertible
Image of P350142-081 POINT DUME® Sequit Point Collection Antique Nickel Semi-Flush Convertible
+6
Image of P350142-081 POINT DUME® Sequit Point Collection Antique Nickel Semi-Flush Convertible

POINT DUME® Sequit Point Collection Antique Nickel Semi-Flush Convertible

$730.84 USD
OR

Brand: Progress Lighting

Catalog ID: P350142-081

Collection name: Point Dume™ - Sequit Point

With all the romance, mystery and architectural presence of a lighthouse, the Sequit Point Collection glows in the same way lighthouse beacons used strips of glass to focus light and safeguard the rugged coastline. Mercury glass sleeves stand in tandem with clear glass rods, trimmed with Antique Nickel bands top and bottom. Sleek Antique Nickel hardware is used to convert the fixture from a semi-flush ceiling fixture to a hanging pendant, and vice-versa. This family of fixtures is part of the Point Dume® lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.

  • Versatile semi-flush ceiling light easily converts to a pendant light.
  • Strips of silvered Mercury Glass highlight simple styling, intermixed with clear glass rods for an interesting shimmer effect that harmonizes beautifully with Antique Nickel metal banding.
  • Design inspired by lighthouse beacons who used strips of glass to focus their beans and safeguard the coastline.
  • Semi-flush is ideal for rooms with a low ceiling where illumination is needed but there may not be room for a longer hanging fixture, such as hallways, bedrooms, living rooms or any space that would benefit from a captivating play of light.
  • Convert the semi-flush to a hanging pendant using longer stem rod hardware (included) and place over kitchen islands, dining or breakfast nook tables, in pairs bedside and in any other space where pendant task light is desired.
  • With its clean, architectural lines and emphasis on function, Sequit Point is ideal for Modern interior décor.
  • In seeming contrast, Sequit Point possesses a sleek styling yet a warm and inviting appeal that is perfect for Transitional spaces.
  • Finished in Antique Nickel, offering a dark brush marked effect over a silvery base that softly reflects light for a true vintage appearance.
  • Sequit Point is beautifully proportioned at 14.25 in. wide and 14.375 in. high, offering true versality as either a semi-flush or pendant fixture.
  • Uses three, 60w candelabra base bulbs incandescent or LED bulbs (bulbs not included).
  • Ceiling stem mounted.
  • Six links of 9-gauge chain supplied.
  • One 6 in. and four 12 in. lengths of stem included.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350142-081

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

Finish Name

Antique Nickel

Finish Type

Plated

Fixture Type

Semi-Flush Convertible

Glass

Mercury

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Stem Hung with 6 links of chain/Semi-Flush

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Stairways
  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Style

  • Modern
  • Transitional

Type

Semi-Flush Convertible

UPC

785247231164

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.25 in x 14.25 in x 14.375 in

Height

14.375 in

Height Alt

16.5 in

Length

14.25 in

Length - Installed

78 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

16.09 lb

Width

14.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Ground Wire Color

copper tinned

Wire Gauge

18

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus Listed

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93101332

Resources and downloads