PROGRESS LIGHTING
PROG_P540018_020_PRODIMAGE
PROG_P540018_020_PRODIMAGE
PROG_P540018_020_detail_PRODIMAGE
PROG_Cullman_Antique_Bronze_GeneralLit
+2
PROG_P540018_020_top_PRODIMAGE
Discontinued
Clearance

Cullman Collection One-Light Post Lantern

$217.00 USD
$399.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540018-020

Collection name:

Cullman

The Cullman Collection outdoor post lantern delivers dramatic scale with Craftsman appeal. Bold and linear details in an Antique Bronze finish highlight clear seeded glass. Ideal for spacious Modern architecture settings.

  • Bold scale and Craftsman inspiration adds handsome punctuation to a home’s entry and facade
  • Its deep finish contrasts against the gauzy seeded-glass shade
  • The post lantern gives a hearty welcome from your home’s front walkway
  • Its Frank Lloyd Wright style spans the eras, making Cullman an ideal complement to both Modern and Traditional architecture
  • Sultry Antique Bronze finish
  • Measures 11in square x 22 3/4in ht.
  • Fits 3in post (sold separately)
  • Uses one 100-watt max. medium base bulb including LED equivalent (sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P540018-020

Category General

Post

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Craftsman

UPC

785247228492

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 11 in x 22.75 in

Height

22.75 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.9 lb

Width

11 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93094610