PROGRESS LIGHTING
PROG_P540013_031_PRODIMAGE
PROG_P540013_031_PRODIMAGE
PROG_patewood1_detailshot
PROG_Patewood_Matte_Black_GeneralLit
+2
PROG_patewood3_detailshot

Patewood Collection One-Light Post Lantern

$178.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P540013-031

Collection name:

Patewood

One-light post lantern in the Patewood Collection have a modern shadowbox housing in a sleek Black finish constructed from durable stainless steel for years of reliability. The pillar candle style diffusers provide a crisp illumination for a pleasing complement to your home’s exterior.

  • Patewood lanterns have a modern shadow-box housing
  • The pillar candle style diffusers provide a crisp illumination.
  • Housing features a sleek black finish constructed from durable stainless steel for years of reliable service
  • Provides a pleasing complement to your home's exterior.
  • Black finish.
  • Part of the Design Series Collections offering high style and design.
  • Fits 3" post. (order separately.).

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P540013-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Stainless Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Outdoor Post

Glass

Etched Opal

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern
  • Transitional

Mount location

Post

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Modern
  • Transitional

UPC

785247214228

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 19.375 in

Height

19.375 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.6 lb

Width

7 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources

Instruction Sheet Number

93076702

Resources and downloads