PROGRESS LIGHTING
PROG_P500049_143t8_PRODIMAGE
PROG_P500049_143t8_PRODIMAGE
PROG_captivate1_detailshot
PROG_Sizing_guideline_Bedroom_Pendant_info
+2
PROG_Sizing_guideline_Kitchen_Pendants_info
Discontinued
Clearance

Captivate Collection Eight-Light Foyer

$132.93 USD
$596.20 USD

Brand:

Progress Lighting

Catalog ID:

P500049-143

Collection name:

Captivate

The Captivate collection eight-light foyer pendant features a striking circular frame that surrounds arching candelabra lamps. Glazed with clear seeded glass, the artful form is a rich layering of light and shadow to provide a dramatic focal point to any room. The Graphite finish provides a rich, smoky color palette to complement your decor.

  • Features a striking circular frame that surroundscandle clusters
  • Glazed with clear seeded glass
  • Graphite finish provides a rich, smoky color palette to complement decor
  • Part of the Design Series Collections offering high style and design.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500049-143

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial

Mount location

Ceiling Stem

Mounting for outlet box included

strap

New Products

No

Number of Lamps

8

Number of Lamps Total

8

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E12

Socket Type

socket

Style

  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse

Type

Pendant

UPC

785247213078

Warranty Length

1 year warranty

Dimensions

Dimensions

24 in x 24 in x 23.125 in

Height

23.125 in

Length

24 in

Length - Installed

89 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

26.1 lb

Width

24 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

2

Resources

Instruction Sheet Number

93079356