PROGRESS LIGHTING
Image of P5309-20 Chronicle Collection One-Light Antique Bronze Clear Seeded White Opal Glass Coastal Mini-Pendant Light
Image of P5309-20 Chronicle Collection One-Light Antique Bronze Clear Seeded White Opal Glass Coastal Mini-Pendant Light
Image of P5309-20 Chronicle Collection One-Light Antique Bronze Clear Seeded White Opal Glass Coastal Mini-Pendant Light
Image of P5309-20 Chronicle Collection One-Light Antique Bronze Clear Seeded White Opal Glass Coastal Mini-Pendant Light
+4
Image of P5309-20 Chronicle Collection One-Light Antique Bronze Clear Seeded White Opal Glass Coastal Mini-Pendant Light

Chronicle Collection One-Light Antique Bronze Clear Seeded White Opal Glass Coastal Mini-Pendant Light

$143.11 USD
OR

Brand: Progress Lighting

Catalog ID: P5309-20

Collection name: Chronicle

Chronicle one-light mini-pendants add visual interest and are ideal for commercial-style home kitchens or vintage dining areas. A metal trim accent ring adds a finishing touch the spherical glass globe. Clear seeded glass with an Antique Bronze frame.

  • The pendant light from the Chronicle Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Ideal for Coastal, Craftsman, Vintage Electric, or industrial interiors
  • Metal trim accent ring adds a finishing touch the spherical glass globe with a clear seeded glass finished in an antique bronze frame.
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 8 in x 8 in x 9 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P5309-20

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Clear Seeded White Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Vintage Electric

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Farmhouse
  • Coastal

Type

Mini-Pendant

UPC

785247201952

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 9 in

Height

9 in

Length

8 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

5.74 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93066611