PROGRESS LIGHTING
PROG_P5319_09_hero_PRODIMAGE
PROG_P5319_09_hero_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_P5319_09_herowcanopy_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Cinq Collection One-Light Brushed Nickel Clear Glass Global Pendant Light

$270.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5319-09

Collection name:

Cinq

Inspired by modern geometric designs and contrasting elements, this bohemian-style pendant is an attention-grabber for all the right reasons. Geometric shapes form from the brushed nickel frame. Glass panels create a shade that holds an industrial light base inside.

  • Glass panels create a shade that holds an industrial light base inside.
  • Geometric shapes form from the brushed nickel frame.
  • Inspired by modern geometric designs and contrasting elements, this bohemian-style pendant is an attention-grabber for all the right reasons.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for urban industrial, farmhouse, and bohemian settings.
  • Measures 12-inch width by 18-1/2-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P5319-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Farmhouse
  • Urban Industrial

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Mounting Strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Pendant

UPC

785247236336

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 18.5 in

Height

18.5 in

Length

12 in

Length - Installed

84.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

3.15 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93068284

Resources and downloads