PROGRESS LIGHTING
PROG_P500033_031_PRODIMAGE
PROG_P500033_031_PRODIMAGE
play
Era P500033-031
PROG_P500033-031_era_above_detailshot
+7
PROG_Sizing_guideline_Kitchen_Pendants_info

Era Collection One-Light Matte Black and Gold Global Pendant Light

$178.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500033-031

Collection name:

Era

With Era's carefully crafted details and special eclectic accents achieve a vintage electric feel. One-light pendant is in a Black finish with gold leaf accents and a cloth covered cord.

  • Black finish.
  • Crafted details and eclectic accents.
  • Vintage electric feel.
  • Gold leaf accents.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500033-031

Category General

Pendants

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Mini-Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Luxe
  • Urban Industrial

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Traditional/Casual

Type

Mini-Pendant

UPC

785247207299

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.375 in x 8.375 in x 16.75 in

Height

16.75 in

Length

8.375 in

Length - Installed

82.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

2.97 lb

Width

8.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

93072870