PROGRESS LIGHTING
PROG_P500098_030_PRODIMAGE
PROG_P500098_030_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Sizing_guideline_Kitchen_Pendants_info
PROG_era_IMG_8868_detailshot
Discontinued
Clearance

Era Collection One-Light Pendant

$51.41 USD
$232.54 USD

Brand:

Progress Lighting

Catalog ID:

P500098-030

Collection name:

Era

Era's carefully crafted details and special eclectic accents achieve a vintage electric feel. One-light mini-pendant is in a White finish with silver leaf accents and a cloth covered cord.

  • Era highlights carefully crafted details.
  • Special eclectic accents achieve a vintage electric feel.
  • Satin White finish with silver leaf accents.
  • Uses one 75-watt max. medium base lamp (sold separately).
  • These pendants can be displayed individually or in groupings of two or more for a customized look.
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways.
  • A versatile fixture that is the perfect choice for a variety of interiors.
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500098-030

Category General

Pendants

Color

White

Color Generic

White

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric

Mount location

Hanging

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Type

Pendant

UPC

785247217113

Warranty Length

1 year limited warranty

Dimensions

Dimensions

12.75 in x 12.75 in x 25 in

Height

25 in

Length

12.75 in

Length - Installed

91 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

5.72 lb

Width

12.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93072870