text.skipToContent text.skipToNavigation

Fermi Collection Five-Light Pendant

by Progress Lighting 

Collection Name:  Fermi

Catalog ID: P500045-009

Cloth cords and sculptural details create an open framework design. The five-light Fermi pendant features a geometric frame finished in Brushed Nickel. Red cloth adds a playful contrast to create a unique visual statement. Consider decorative bulbs to further customize Fermi fixtures.

  • Red, woven cloth cords add a dynamic sculptural detail within an open framework design
  • Finished in Brushed Nickel
  • Pendant uses five 60W max. candelabra base lamps (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Versatile pendant that enhances bohemian, modern farmhouse, vintage electric and urban industrial environments.

$279.18 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Modern
  • Urban Industrial
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 5
Number of Lamps Total 5
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E12
UPC 785247217786
Warranty Length 1-year Limited Warranty

Dimensions

Height 9 in
Length - Installed 64.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 6.73 lb
Width 17.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Fermi P500045-009

Installation/Instruction Manual (IOM)