PROGRESS LIGHTING
Image of P500047-104 Galley Collection Three-Light Polished Nickel Linen Shade Coastal Pendant Light
Image of P500047-104 Galley Collection Three-Light Polished Nickel Linen Shade Coastal Pendant Light
Image of P500047-104 Galley Collection Three-Light Polished Nickel Linen Shade Coastal Pendant Light
Image of P500047-104 Galley Collection Three-Light Polished Nickel Linen Shade Coastal Pendant Light
+8
Image of P500047-104 Galley Collection Three-Light Polished Nickel Linen Shade Coastal Pendant Light

Galley Collection Three-Light Polished Nickel Linen Shade Coastal Pendant Light

$418.44 USD
OR

Brand: Progress Lighting

Catalog ID: P500047-104

Collection name: Galley

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500047-104

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Farmhouse
  • Coastal
  • Transitional

Type

Pendant

UPC

785247212552

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

21 in x 21 in x 24.5 in

Height

24.5 in

Length

21 in

Length - Installed

90.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.8 lb

Width

21 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93079329