PROGRESS LIGHTING
Image of P500095-020 Glayse Collection Four-Light Pendant
Image of P500095-020 Glayse Collection Four-Light Pendant
Image of P500095-020 Glayse Collection Four-Light Pendant
Image of P500095-020 Glayse Collection Four-Light Pendant

Glayse Collection Four-Light Pendant

$536.91 USD
OR

Brand: Progress Lighting

Catalog ID: P500095-020

Collection name: Glayse

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500095-020

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

  • Mid-Century Modern
  • Luxury
  • Transitional
  • Modern

Type

Pendant

UPC

785247217304

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.75 in x 14.75 in x 28.375 in

Height

28.375 in

Length

14.75 in

Length - Installed

94.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

30.86 lb

Width

14.75 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93084203