text.skipToContent text.skipToNavigation

Hangar Collection Three-Light Antique Bronze Mid-Century Pendant Light

By Progress Lighting 

Collection Name:  Hangar

Catalog ID: P500117-020

By Progress Lighting
$495.88 USD
Collection Name:  Hangar
Catalog ID:  P500117-020
The three-light pendant in the Hangar collection is a fun, light and airy piece - perfect for both casual and modern homes. A sophisticated, statement-making frame occupies a large visual space. Modern wire basket forms are finished in Antique Bronze and natural brass accents that surround an off-white linen shade.
  • A sophisticated, statement-making frame occupies a large visual space
  • Modern wire basket forms are finished in dual toned design
  • Uses three 75 watt max. medium base bulb, (sold separately)
  • Antique Bronze and natural brass accents
  • Fixtures in the collection are fun, light and airy pieces
  • Perfect for both casual and modern homes
  • These pendants can be displayed individually or in groupings of two or more for a customized look
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product Variations

PROG_P500117_020_PRODIMAGE
P500117-020
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Mid-Century Modern
  • Modern
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Style
  • Urban Industrial
  • Mid-Century Modern
  • Modern
  • Farmhouse
Type Pendant
UPC 785247219810
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 24 in x 24 in x 24.25 in
Height 24.25 in
Length 24 in
Length - Installed 90 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 8.03 lb
Width 24 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 10

Resource Links

Instruction Sheet Number 93088034

Resources and Downloads