PROGRESS LIGHTING
Image of P500330-031 Lowery Collection Five-Light Textured Black/Distressed Gold Hanging Pendant Light
Image of P500330-031 Lowery Collection Five-Light Textured Black/Distressed Gold Hanging Pendant Light
Image of P500330-031 Lowery Collection Five-Light Textured Black/Distressed Gold Hanging Pendant Light
Image of P500330-031 Lowery Collection Five-Light Textured Black/Distressed Gold Hanging Pendant Light
+7
Image of P500330-031 Lowery Collection Five-Light Textured Black/Distressed Gold Hanging Pendant Light

Lowery Collection Five-Light Textured Black/Distressed Gold Hanging Pendant Light

$516.67 USD
OR

Brand: Progress Lighting

Catalog ID: P500330-031

Collection name: Lowery

Raise the bar on contemporary design with the Lowery Collection 5-Light Black/Distressed Gold Modern Hanging Pendant Light. Layered rectangular shields coated in a textured black iron finish are artistically combined with distressed gold leaf panels against a black frame. Light sources glowing from inside the structure cast a shimmering reflective light that highlights the beautiful contrast between light and dark.

  • Raise the bar on contemporary design with the Lowery Collection Pendant Light that accents any foyer, dining room, kitchen, breakfast nook, entryway, living room, or sitting room with a distinct artistic flair
  • The fixture's lustrous accents will enhance luxe industrial, rustic modern and contemporary settings with its stately, chic, and bold design
  • The light is coated with a textured black finish, emphasizing the distressed gold leaf panels that accent the fixture's frame
  • A layered industrial surround artistically combined with distressed gold leaf panels against the light's black frame allows a contrasting light from the glowing light source within
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Uses (5) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 26-inch diameter by 20-inch height.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500330-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Contemporary
  • Modern Mountain

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247247004

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

26 in x 26 in x 20 in

Height

20 in

Length

26 in

Length - Installed

86 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

24.91 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93130211