PROGRESS LIGHTING
Image of P500331-031 Lowery Collection Six-Light Textured Black/Distressed Gold Hanging Pendant Light
Image of P500331-031 Lowery Collection Six-Light Textured Black/Distressed Gold Hanging Pendant Light
Image of P500331-031 Lowery Collection Six-Light Textured Black/Distressed Gold Hanging Pendant Light
Image of P500331-031 Lowery Collection Six-Light Textured Black/Distressed Gold Hanging Pendant Light
+5
Image of P500331-031 Lowery Collection Six-Light Textured Black/Distressed Gold Hanging Pendant Light

Lowery Collection Six-Light Textured Black/Distressed Gold Hanging Pendant Light

$761.09 USD
OR

Brand: Progress Lighting

Catalog ID: P500331-031

Collection name: Lowery

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500331-031

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Contemporary
  • Modern Mountain

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Great Room
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Phenolic

Type

Standard

UPC

785247246991

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

31.75 in x 31.75 in x 23.75 in

Height

23.75 in

Length

31.75 in

Length - Installed

90 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

36.97 lb

Width

31.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93120211