text.skipToContent text.skipToNavigation

Marque Collection Three-Light Pendant

by Progress Lighting 

Collection Name: Marque

Catalog ID: P3601-143

With clear seeded glass in a stylish graphite frame, this vintage three-light foyer pendant can be used in living spaces including kitchens, foyers and hallways.

  • Graphite finish.
  • Clear seeded glass.
  • Architectural design.
  • Includes one 6" and four 12" stems and 6 Links of chain.
  • Great for foyers and hallways.

$488.95

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type painted
Fixture Type Foyer
Glass Clear seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Urban Industrial
  • Transitional
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Bohemian
  • Urban Industrial
  • Transitional
UPC 785247206490
Warranty Length 1 year warranty

Dimensions

Height 28.75 in
Length - Installed 95.375 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11.2 lb
Width 18 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Marque Graphite finish

Installation/Instruction Manual (IOM)