Can be mounted up or down
No
Catalog Number
P5337-20
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Casual
Type
Mini-Pendant
UPC
785247201631
Warranty Length
1-year Limited Warranty
Dimensions
8.5 in x 8.5 in x 8.375 in
Height
8.375 in
Length
8.5 in
Length - Installed
74.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
3.17 lb
Width
8.5 in
Width Diameter Descriptor
dia.
Lamp Wattage
100 W
Voltage Rating
120 V
Ground Wire Color
bare copper
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
55
Instruction Sheet Number
93067998