PROGRESS LIGHTING
PROG_P500105_078_PRODIMAGE
PROG_P500105_078_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_72_inch_Info-Graphic
+3
PROG_palacio_column1_detailshot

Palacio Collection Four-Light Pendant

$480.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500105-078

Collection name:

Palacio

An intriguing fashion-forward lighting collection, Palacio pairs a Vintage Gold cage with faux white marble accents on the candles for a stunningly elegant design. The four-light Pendant is ideal for a variety of interiors.

  • Faux white marble accents enhance an elegant gold-tone frame
  • White silk shades complement gold accents to create a statement-making style
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways
  • Foyer fixture uses four 60 watt max. candelabra style bulbs.
  • Idea for a variety of interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500105-078

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Gold

Finish Type

Painted

Fixture Type

Pendant

Glass

White Silk

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Hall & Foyer

Socket Base Type - Main

E12

Style

  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern

Type

Pendant

UPC

785247218875

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 26.5 in

Height

26.5 in

Length

15 in

Length - Installed

110 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

6.82 lb

Width

15 in

Width Diameter Descriptor

sq.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93085471