PROGRESS LIGHTING
PROG_P500107_078_PRODIMAGE
PROG_P500107_078_PRODIMAGE
PROG_Sizing_guideline_Bedroom_Pendant_info
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+1
PROG_Sizing_guideline_Kitchen_Pendants_info

Palacio Collection One-Light Vintage Gold White Silk Shade Luxe Pendant Light

$150.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500107-078

Collection name:

Palacio

An intriguing fashion-forward lighting collection, Palacio pairs a Vintage Gold finish with faux white marble top for a stunningly elegant design. White silk shade complement gold accents to create a statement-making style. One-light pendant is Ideal for a variety of interiors.

  • One light mini pendant
  • One 75W medium base lamp
  • Faux white marble accents enhance an elegant gold-tone frame
  • White silk shades complement gold accents to create a statement-making style
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways
  • Mini pendant uses one 75 watt max. medium base style bulbs.
  • Idea for a variety of interiors
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500107-078

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Gold

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

White Silk

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Socket Base Type - Main

E26

Style

  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern

Type

Mini-Pendant

UPC

785247218882

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 8 in x 17 in

Height

17 in

Length

8 in

Length - Installed

83 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

2.42 lb

Width

8 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93085453