Can be mounted up or down
No
Catalog Number
P5021-20
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Inverted Pendant
Glass
Fabric Shade
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Kitchen
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Type
Inverted Pendant
UPC
785247200986
Warranty Length
1-year Limited Warranty
Dimensions
30 in x 30 in x 19.125 in
Height
19.125 in
Length
30 in
Length - Installed
85 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
25.34 lb
Width
30 in
Width Diameter Descriptor
dia.
Lamp Wattage
75 W
Voltage Rating
120 V
Ground Wire Color
bare copper
Wire Length
120 in
Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
6
Instruction Sheet Number
93066250