PROGRESS LIGHTING
PROG_P5334_09_PRODIMAGE
PROG_P5334_09_PRODIMAGE
PROG_staunton_DSC4027_detailshot
PROG_Sizing_guideline_Kitchen_Pendants_info
+5
PROG_Cord_Included_120in_info-graphic

Staunton Collection One-Light Brushed Nickel Clear Glass Global Pendant Light

$159.94 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5334-09

Collection name:

Staunton

Inspired by the stacked modern elements of items found in Parisian boutiques, Staunton's chess piece globe silhouette offers a signature focal point. A hint of Brushed Nickel peeks through the clear glass. The multiple shapes and glass options offers the ability to mix and match for customized look.

  • The pendant light from the Staunton Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Inspired by the stacked modern elements of items found in Parisian boutiques, this fixture is ideal in global, coastal, farmhouse and transitional interiors
  • Chess piece silhouette in clear glass with a hint of brushed nickel accents offers a signature focal point.
  • Features a vintage, woven 112" cloth cord for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 8.5 in x 8.5 in x 12.75 in
  • Uses 1 A19 style bulbs 75 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P5334-09

Category General

Pendants

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling Cord

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Kitchen

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • New Traditional
  • Farmhouse
  • Transitional
  • Coastal
  • Urban Industrial

Type

Pendant

UPC

785247201723

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.5 in x 8.5 in x 12.75 in

Height

12.75 in

Length

8.5 in

Length - Installed

126.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

4.95 lb

Width

8.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93068192