text.skipToContent text.skipToNavigation

Westfall Collection Eight-light Largel Foyer Pendant

By Progress Lighting 

Collection Name:  Westfall

Catalog ID: P500040-143

By Progress Lighting
$650.87 USD
Collection Name:  Westfall
Catalog ID:  P500040-143
Westfall is a distinctive combination of arching elements that create a dramatic soaring frame. A dual-tone finish of Graphite with Brushed Nickel highlights the distinctive form and provides rich contrasting surround for a classic candelabra cluster. Metal fittings add a touch of elegance and dimension to further enhance the classic form of this eight-light large foyer pendant..
  • A distinctive combination of arching elements
  • Features a dramatic soaring frame
  • A multi-tone finish Graphite with Brushed Nickel highlights the distinctive form and provides rich contrasting surround for a classic candelabra cluster
  • Elegant metal fittings add a touch of elegance and dimension to further enhance the classic form
  • Part of the Design Series Collections offering high style and design.

Product Variations

PROG_P500040_143t8_PRODIMAGE
P500040-143
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 8
Number of Lamps Total 8
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E12
Socket Type socket
Style
  • Transitional
  • Bohemian
  • Farmhouse
  • New Traditional
Type Pendant
UPC 785247212309
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 19.75 in x 19.75 in x 33.125 in
Height 33.125 in
Length 19.75 in
Length - Installed 156 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 21.8 lb
Width 19.75 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 2

Resource Links

Instruction Sheet Number 93077708

Resources and Downloads