PROGRESS LIGHTING
PROG_P710057_031_PRODIMAGE
PROG_P710057_031_PRODIMAGE
PROG_Sizing_guideline_Bath_Sconces_info
PROG_P710057-031_detail-montage
+1
PROG_Sizing_guideline_Bedroom_Sconce_info

Adagio Collection Two-Light Wall Sconce

$245.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710057-031

Collection name:

Adagio

An array of geometric patterns in Adagio two-light wall sconce is a nod to the musical description of a tender and melodic tone. The modern design features lights that are distributed around a circular Black band. Mixed metal elements, which are present in Brushed Silver and Brushed Brass accents, can complement monochromatic color palettes that are popular in homes today. Each fixture in the Adagio collection creates a focal point and is ideal for Luxe and Modern interiors.

  • Interlocking angular geometric elements within a curving frame create a pattern play that adds movement to a room’s design
  • The circular band creates a hidden glow within this shapely fixture
  • The two-light wall sconce works beautifully in a bathroom, hallway or in a pair over a living-room or family-room fireplace
  • The fixtures in the Adagio collection are best suited for Luxe and Modern interiors
  • A Black frame surrounds sculptural elements in Brushed Silver and Brushed Gold
  • Measures 11in W x 15 1/2in ht.
  • Uses two 60-watt max. G16.5 candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710057-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

G16.5

Lamp Type

G16.5

Lamp Type Actual

G16.5

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern
  • Modern Mountain

Mount location

Wall

Mounting for outlet box included

U-channel mounting bar

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

  • Modern
  • Luxury

Type

Abstract Flush Mount

UPC

785247228447

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 6 in x 15.5 in

Height

15.5 in

Height to Center

7.75 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.95 lb

Width

6 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

105

Resources

Instruction Sheet Number

93097459