text.skipToContent text.skipToNavigation

Avana Collection One-Light Wall Sconce

by Progress Lighting 

Collection Name: Avana

Catalog ID: P710025-020

Avana features a graceful arching tapered candle-arm with a crisp geometric linen shade. The faceted backplate provides a rich architectural detail that complements many fashionable vanity styles. Antique Bronze finish.

  • Features a graceful arching tapered candle-arm.
  • The faceted backplate provides rich architectural detail.
  • Arm supports a crisp, square white linen shade.
  • Complements many styles of fashionable vanity pieces
  • Antique Bronze finish.
  • Part of the Design Series Collections offering high style and design.

$70.40

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Antique Bronze
Finish Type painted
Glass White Linen
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Socket Base Type - Main E12
Socket Type socket
Style
  • Bohemian
  • Transitional
UPC 785247212026
Warranty Length 1 year warranty

Dimensions

Depth 7.5 in
Height 16 in
Height to Center 12.5 in
Note Weight of fixture exceeds NEC limits No
Weight 3.43 lb
Width 5.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)