text.skipToContent text.skipToNavigation

Beaker Collection One-Light LED Wall Sconce

By Progress Lighting 

Collection Name:  Beaker LED

Catalog ID: P7117-1530K9

By Progress Lighting
$53.90 USD $105.20
Collection Name:  Beaker LED
Catalog ID:  P7117-1530K9
Inspired by beautiful glass forms commonly found in a science lab, Beaker has a heightened sense of modern industrial styling. The 9W LED source offers energy efficient and cost savings benefits, while the industrial-inspired design complements a variety of mid-century modern interior designs. The one-light wall sconce has half clear, half mirrored glass with a Polished Chrome frame.
  • Inspired by beautiful glass forms commonly found in a science lab.
  • Heightened sense of modern industrial styling.
  • Vessels are suspended from herringbone cloth cords.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General LED
Color Chrome
Color Generic Grey
Color Rendering Index (CRI) 90+ CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Wall Sconce
Glass Mirror/Clear
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Farmhouse
  • Urban Industrial
Light Source LED
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Hall & Foyer
Socket Base Type - Main Module
Spacing 1.6
Starting Temperature - Minimum -30 °C
Style
  • Urban Industrial
  • Transitional
  • Farmhouse
Sub Brand Progress LED
Type Armed Glass Shade
UPC 785247202386
Warranty Length 5-year Limited Warranty

Dimensions

Depth 9.125 in
Dimensions 4.75 in x 9.125 in x 17 in
Height 17 in
Height to Center 4 in
Length 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 4.07 lb
Width 9.125 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 43.3 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 36 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 70

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P7117-1530K9_16.00186_testlabreports