text.skipToContent text.skipToNavigation

Bergamo Collection Wall Sconce

by Progress Lighting 

Collection Name: Bergamo

Catalog ID: P710032-077

Bergamo features an elegant wispiness within a two-toned frame. Weathered stone accents and tassel details create a relaxed, rustic casual collection. These versatile pieces can be incorporated over a dining room table in a Rustic Farmhouse setting or in a Transitional open living space. One-Light Wall Sconce in a Forged Bronze finish.

  • Tassel details enhance a relaxed, rustic casual collection
  • Features an elegant wispiness within a two-toned frame
  • Forged Bronze finish and weathered stone accents
  • Uses one 60-watt max. candelabra style bulbs (sold separately)
  • These versatile pieces can be incorporated over a dining room table in a Rustic Farmhouse setting or in a Transitional open living space
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for hallways, entryways and foyer settings.

$93.06 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall Brackets
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Forged Bronze
Finish Type painted
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Farmhouse
  • Transitional
UPC 785247219230
Warranty Length 1 year limited warranty

Dimensions

Depth 7.625 in
Height 17.25 in
Height to Center 6 in
Note Weight of fixture exceeds NEC limits No
Weight 3.36 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads