PROG_P300214_143_PRODIMAGE
PROG_P300214_143_PRODIMAGE
PROG_P300214_143_straight_PRODIMAGE
PROG_P300214_143_side_PRODIMAGE
+4
PROG_blakely_detail3_detailshot

Blakely Collection Two-Light Wall Bracket

$115.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300214-143

Collection name:

Blakely

The Blakely collection two-light wall bracket is a fashion-forward design style. Celebrate geometric interplay with clean, straight lines. Finished in Graphite with satin brass accents, the Blakely collection is ideal for Modern and Traditional interiors.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for modern, modern mountain, new traditional, and traditional style settings
  • Gorgeous graphite finish with satin brass accents
  • Clean, straight lines
  • Includes installation instructions and mounting hardware
  • Use 2 candelabra base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 8.25-inch width by 9.375-inch height by 4.875-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Rae and Rainey collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Bath & Vanity
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Modern
  • New Traditional
Type
Candle Wall Bracket
UPC
785247226603
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.25 in x 4.875 in x 9.375 in
Height
9.375 in
Height to Center
5.625 in
Length
8.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.89 lb
Width
4.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93098493

Resources and downloads