PROGRESS LIGHTING
Image of P710019-015 Bonita Collection Polished Chrome Two-Light Wall Sconce
Image of P710019-015 Bonita Collection Polished Chrome Two-Light Wall Sconce
play
Bonita
Image of P710019-015 Bonita Collection Polished Chrome Two-Light Wall Sconce
+4
Image of P710019-015 Bonita Collection Polished Chrome Two-Light Wall Sconce

Bonita Collection Polished Chrome Two-Light Wall Sconce

$115.28 USD
OR

Brand: Progress Lighting

Catalog ID: P710019-015

Collection name: Bonita

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710019-015

Category General

Sconces

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Wall Sconce

Glass

Summer Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Style

  • Luxury
  • New Traditional
  • Transitional

Type

Armed Candle Fabric Shade

UPC

785247212057

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.625 in x 6.875 in x 17.125 in

Height

17.125 in

Height to Center

13.625 in

Length

13.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.85 lb

Width

6.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

40 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93077952

Media

Videos

play
Bonita