text.skipToContent text.skipToNavigation

Captivate Collection One-light wall sconce

by Progress Lighting 

Collection Name: Captivate

Catalog ID: P710021-143

The Captivate collection one-light wall sconce features a striking circular frame that surrounds arching candelabra lamps. Glazed with clear seeded glass, the artful form is a rich layering of light and shadow to provide a dramatic focal point to any room. The Graphite finish provides a rich, smoky color palette to complement your decor.

  • Features a striking circular frame.
  • Glazed with clear seeded glass
  • Graphite finish provides a rich, smoky color palette to complement decor
  • Part of the Design Series Collections offering high style and design.

$94.27

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Graphite
Finish Type painted
Glass Clear Seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
Mount location wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Socket Base Type - Main E12
Socket Type socket
Style
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
UPC 785247213085
Warranty Length 1 year warranty

Dimensions

Depth 5.5 in
Height 10 in
Height to Center 5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.45 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads