text.skipToContent text.skipToNavigation

Foton Collection One-Light Wall Sconce

by Progress Lighting 

Collection Name:  Foton

Catalog ID: P710006-143

Illuminate your home with bright designs inspired by the atomic age. The one-light wall sconce emulates a mid-century modern style made popular in the 50's and 60's. The Graphite frame is accented with Brushed Nickel spherical accents. The Foton series of fixtures is part of our Design Series collections.

  • Graphite finish with Brushed Nickel spherical accents.
  • Inspired by the atomic age.
  • Emulates a mid-century modern 50's and 60's feel.
  • Brushed Nickel spherical accents.

$8.00 USD

Product Details

General

Can be mounted up or down No
Category General Sconces
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Graphite
Finish Type Painted
Fixture Type Armed Candle
Lamp Included No
Lamp Shape T8
Lamp Type T8
Lamp Type Actual T8
Lamp Type Basic Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Mid-Century Modern
  • Modern
UPC 785247209453
Warranty Length 1 year warranty

Dimensions

Depth 4 in
Height 8.375 in
Height to Center 5.875 in
Note Weight of fixture exceeds NEC limits No
Weight 0.95 lb
Width 5.125 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)