PROGRESS LIGHTING
Image of P710100-031 Lowery Collection One-Light Textured Black/Distressed Gold Wall Sconce Light
Image of P710100-031 Lowery Collection One-Light Textured Black/Distressed Gold Wall Sconce Light
Image of P710100-031 Lowery Collection One-Light Textured Black/Distressed Gold Wall Sconce Light
Image of P710100-031 Lowery Collection One-Light Textured Black/Distressed Gold Wall Sconce Light
+6
Image of P710100-031 Lowery Collection One-Light Textured Black/Distressed Gold Wall Sconce Light

Lowery Collection One-Light Textured Black/Distressed Gold Wall Sconce Light

$164.01 USD
OR

Brand: Progress Lighting

Catalog ID: P710100-031

Collection name: Lowery

Raise the bar on contemporary design with the Lowery Collection 1-Light Black/Distressed Gold Modern Hanging Pendant Light. Layered rectangular shields coated in a textured black iron finish are artistically combined with distressed gold leaf panels against a black frame. Light sources glowing from inside the structure cast a shimmering reflective light that highlights the beautiful contrast between light and dark.

  • Raise the bar on contemporary design with the Lowery Collection Wall Sconce that accents dining rooms, kitchens, breakfast nooks, offices, halls and foyers with a distinct artistic flair
  • The fixture's lustrous accents will enhance luxe industrial, rustic modern and contemporary settings with its stately, chic, and bold design
  • The light is coated with a textured black finish, emphasizing the distressed gold leaf panels that accent the fixture's frame
  • A layered industrial surround artistically combined with distressed gold leaf panels against the light's black frame allows a contrasting light from the glowing light source within
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Uses (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 5-3/8-inch width by 15-1/8-inch height.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710100-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Contemporary
  • Modern Mountain

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Home Theater
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Phenolic

Type

Standard

UPC

785247247028

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.375 in x 3.62 in x 15.12 in

Height

15.12 in

Length

5.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.48 lb

Width

3.62 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

140

Resources

Instruction Sheet Number

93130210