PROG_P710013_104_PRODIMAGE
PROG_P710013_104_PRODIMAGE
PROG_marche4_detailshot

Marche' Collection One-Light Wall Sconce

$131.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710013-104

Collection name:

Marche

Marche is an eclectic arrangement of gleaming metal turnings, which recreates the vintage styles found in Parisian neighborhood markets. Polished Nickel elements are combined with a luxurious sheer silver organza shade and clear K9 glass elements. The one-light wall sconce coordinates with Nisse or Caress collections to create a truly distinctive addition to your home.

  • Polished Nickel elements and luxurious sheer silver organza shade.
  • Clear K9 glass discs
  • Recreates vintage styles found in Parisian neighborhood markets
  • Polished Nickel finish.
  • Part of the Design Series Collections offering high style and design.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
White
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
socket
Style
  • Luxury
  • Transitional
  • Mid-Century Modern
Type
Armed Candle Fabric Shade
UPC
785247212415
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10.5 in
Dimensions
6.875 in x 10.5 in x 12.25 in
Height
12.25 in
Height to Center
6.625 in
Length
6.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.59 lb
Width
10.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93077724

Resources and downloads