PROGRESS LIGHTING
PROG_P710037_078_PRODIMAGE
PROG_P710037_078_PRODIMAGE
PROG_palacio_column1_detailshot
PROG_Sizing_guideline_Bedroom_Sconce_info
+2
PROG_palacio_shade2_detailshot

Palacio Collection Wall Bracket

$116.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710037-078

Collection name:

Palacio

An intriguing fashion-forward lighting collection, Palacio pairs a Vintage Gold finish with faux white marble torch accent for a stunningly elegant design. White silk shade complement gold accents to create a statement-making style. One-light wall sconce is Ideal for a variety of interiors.

  • Faux white marble accents enhance an elegant gold-tone frame
  • White silk shades complement gold accents to create a statement-making style
  • Wall bracket uses one 75W medium base lamp (sold separately)
  • Progress Lighting Design Series, a collection offering fashionable styles and affordable luxury
  • Ideal for a variety of interiors
  • Can be used in living rooms, entryways and foyer settings
  • Suitable for a variety of exteriors and interiors.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710037-078

Category General

Wall Brackets

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Gold

Finish Type

Painted

Fixture Type

Wall Sconce

Glass

White Silk

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

  • Dining Room
  • Great Room
  • Hall & Foyer

Socket Base Type - Main

E26

Style

  • Luxury
  • Transitional
  • New Traditional
  • Mid-Century Modern

Type

Armed Fabric Shade

UPC

785247218905

Warranty Length

1-year Limited Warranty

Dimensions

Depth

7.5 in

Dimensions

6 in x 7.5 in x 17 in

Height

17 in

Height to Center

9 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.86 lb

Width

7.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

63

Resources

Instruction Sheet Number

93085449

Resources and downloads