text.skipToContent text.skipToNavigation

Rigsby Collection One-Light Wall Bracket

by Progress Lighting 

Collection Name: Rigsby

Catalog ID: P300201-078

The use of mixed media highlights a variety of elegant details are featured in the Rigsby Collection's One-light wall bracket. A hint of faux marble appears in the horizontal cross bar, while Vintage Gold and Chrome accents create a dual toned finish. Decorated white gloss hardback shade lined with burnished gold foil complete the fixture.

  • A hint of faux marble appears with the chrome metal arm.
  • A gold-lined white-gloss shade gives this one-light wall bracket a burnished glow from within
  • The brass, chrome and Carrera-like finishes evoke high-end kitchen styling, an ideal complement to similar finishes in a kitchen, breakfast room or bathroom
  • Its contemporary restraint and mixed metals make this fixture suitable for Modern and Luxe interiors
  • Sensuous Vintage Gold finish with Polished Chrome accents
  • Measures 6in W x 13-1/4in ht. x 9-5/8in D, height to center 7-1/2in
  • Uses one, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • UL Safety listed for use in damp locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$107.36

Available to purchase from

Product Details

General

Can be mounted up or down No
Color Gold
Color Generic gold
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Vintage Gold
Finish Type painted
Glass White with Brush Gold Linen
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Luxury
Mount location wall
Mounting for outlet box included swivel mounting strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Prewired Yes
Room Type
  • Bathroom
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Luxury
UPC 785247228126
Warranty Length 1 year warranty

Dimensions

Depth 9.625 in
Height 13.25 in
Height to Center 7.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.65 lb
Width 6 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads