PROGRESS LIGHTING
Image of P710108-31M Saffert Collection One-Light New Traditional Matte Black Clear Glass Wall Light
Image of P710108-31M Saffert Collection One-Light New Traditional Matte Black Clear Glass Wall Light
Image of P710108-31M Saffert Collection One-Light New Traditional Matte Black Clear Glass Wall Light
Image of P710108-31M Saffert Collection One-Light New Traditional Matte Black Clear Glass Wall Light
+3
Image of P710108-31M Saffert Collection One-Light New Traditional Matte Black Clear Glass Wall Light

Saffert Collection One-Light New Traditional Matte Black Clear Glass Wall Light

$169.40 USD
OR

Brand: Progress Lighting

Catalog ID: P710108-31M

Collection name: Saffert

Embrace modern urban style with a wall sconce light from the Saffert Collection. A stoic beam-style frame coated in a beautiful matte black finish is punctuated by crisp, clear glass shades. Part of the Design Series Collections offering high style and design.

  • Perfect light fixture choice for a dining room, hallway, foyer, bathroom, powder room or great room
  • Ideal for new traditional, industrial, or luxury home decor style settings
  • Stoic beam-style frame coated in a classic matte black finish
  • Crisp, clear glass shade adds extra elegance
  • Constructed from steel to ensure a long product lifespan
  • Uses 1 medium base bulb that is sold separately (60w max - CFL/incandescent/LED)
  • compatible with dimmable bulbs
  • Measures 24-1/2-in. height by 7-1/2-in. length by 10-1/4-in. depth (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P710108-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Industrial
  • Luxe

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall Vertical

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Dining Room
  • Hall & Foyer
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247262977

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 10.25 in x 24.5 in

Height

24.5 in

Height to Center

8.62 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.44 lb

Width

10.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93148003

Resources and downloads