PROGRESS LIGHTING
PROG_P710053_009_PRODIMAGE
PROG_P710053_009_PRODIMAGE
PROG_stratham_detail2_detailshot
PROG_stratham_detail1_detailshot
+4
PROG_P710053_009_straight_PRODIMAGE
Discontinued
Clearance

Stratham Collection One-Light Wall Bracket

$27.30 USD
$146.30 USD

Brand:

Progress Lighting

Catalog ID:

P710053-009

Collection name:

Stratham

With a glamorous and modern appeal, the Stratham Collection’s one-light wall sconce features a sparkling string of cylindrical drops and opulent accent finials. The well-executed design adds dimension and overall depth for modern, luxury homes.

  • A modern execution of the traditional chandelier form
  • Swags of crystal beads are draped from curving metallic arms on this one-light wall bracket
  • A faceted glass column and luxe finials complete the design
  • The wall brackets make elegant modern highlights in living rooms, dining rooms and master suites
  • Stratham finds an ideal home in Modern and Luxe environments
  • Brushed Nickel finish is a sleek foil to the crystal and glass accents
  • Measures 4-1/2in W x 14 1/8in ht.
  • Uses one, 60-watt max. candelabra base bulb including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P710053-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe
  • Modern

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E12

Socket Type

socket

Socket type material

phenolic

Style

  • Modern
  • Luxury

Type

Armed Candle

UPC

785247228164

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.75 in

Dimensions

4.5 in x 5.75 in x 14.125 in

Height

14.125 in

Height to Center

6.75 in

Length

4.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.65 lb

Width

5.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

104

Resources

Instruction Sheet Number

93097226