PROG_P860041_000_PRODIMAGE
PROG_P860041_000_PRODIMAGE
PROG_Uno_Fiter_Graphic
Discontinued
Clearance

Accessory Shade in Natural Burlap

$15.40 USD
$32.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860041-000

Collection name:

Accessory Shade

Chandelier shades are a quick and easy way to update an existing fixture or to create a whole new look in your home. Placing shades on your light fixture will help soften the light, creating a more relaxed atmosphere. This shade features a natural burlap finish with a 1in. uno fitter for chandeliers and wall brackets.

  • This shade features a natural burlap finish
  • One inch uno fitter for chandeliers and wall brackets
  • Placing shades on your light fixture will help soften the light
  • Measures 6in W x 5in. ht.

Product details

General

Can be mounted up or down
No
Color
Tan
Color Generic
Tan
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Natural Burlap
Fixture Type
Accessory
Glass
Natural Burlap
Lamp Included
No
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Uno fitter
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Socket Type
sockets
Style
  • Farmhouse
  • Coastal
  • Urban Industrial
Type
Candelabra Shade
UPC
785247227549
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6 in x 6 in x 5 in
Height
5 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.26 lb
Width
6 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
8
Pallet Quantity
192