PROG_P700015_000_hero_PRODIMAGE
PROG_P700015_000_hero_PRODIMAGE
PROG_P700017_closeup_PRODIMAGE

Hide-a-Lite LED Tape 72" Tape Linkable Connector to connect tape sections

$17.38 USD
OR

Brand:

Progress Lighting

Catalog ID:

P700015-000

Collection name:

Hide-a-Lite LED Tape

Progress Lighting offers a wide variety of accessories from the LED Tape Light Undercabinet System for customized layouts. The 72” connector cords join multiple sections of LED tape to allow for flexibility in design for undercabinet systems. The connector cord features piercing conductors for secure connection. It provides a snap-fit cover for intuitive installation. These work with the P700008/P700009/P700010 tape light.

  • Connectors feature piercing conductors for a secure connection
  • Joins multiple sections of LED tape to allow for flexibility in design for undercabinet systems
  • Connector comes with a snap-fit cover for intuitive installation
  • Black finish
  • Measures 72 in L X 5/8 in W X ¼ in Ht
  • Works well with the P700008/P700009/P700010 tape light
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Undercabinet
Color
Black
Color Generic
Black
Construction Material - Main
Plastic
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
Unfinished
Fixture Type
Undercabinet
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
surface
Mounting for outlet box included
NA
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bar
  • Kitchen
UPC
785247222902
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
72 in x 0.625 in x 0.25 in
Height
0.25 in
Length
72 in
Weight
0.08 lb
Width
0.625 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
24 V

Conductor Related

Wire Length
72 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
120
Pallet Quantity
4800

Resources

Instruction Sheet Number
93088292

Resources and downloads