text.skipToContent text.skipToNavigation

Aiken Collection Three-Light Clear Glass Vintage Style Brass Farmhouse Style Bath Vanity Wall Light

By Progress Lighting 

Collection Name:  Aiken

Catalog ID: P300322-163

By Progress Lighting
$179.30 USD
Collection Name:  Aiken
Catalog ID:  P300322-163
Fall in love with the charming character of the Aiken Collection 3-Light Clear Glass Vintage Brass Farmhouse Bath Vanity Light. Cylindrical clear glass shades reminiscent of antique bottles accentuate the bath light's vintage aesthetic. The beveled backplate, curved arms, and decorative vintage light bases are coated in a beautiful vintage brass finish that will transform any bath from plain to pretty. The bath vanity light's vintage design is ideal for any bathroom in farmhouse and transitional style settings. Mount the bath bracket facing up or down above a bathroom mirror to banish shadows from your face as you get ready for the day or a fun evening out.
  • Application: Ideal for any bathroom.
  • Style: Perfect for farmhouse and transitional style settings.
  • Finish: The beveled backplate, curved arms, and decorative vintage light bases are coated in a beautiful vintage brass finish that will transform any bath from plain to pretty.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the bath light facing up or down above a bathroom mirror.
  • Glass: Cylindrical glass shades reminiscent of antique bottles accentuate the bath light's vintage aesthetic.
  • Bulbs: For ideal illumination, use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 23.375-inch width by 9.875-inch height by 7-inch depth (extends from wall).
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with a variety of other Progress Lighting fixtures and collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Color Brass
Color Generic Brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Fixture Type Bath & Vanity
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Coastal
  • Vintage Electric
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Round Mounting Plate
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Vanity light
UPC 785247246502
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 23.375 in x 7 in x 9.875 in
Height 9.875 in
Height to Center 4.1875 in
Length 23.375 in
Note Weight of fixture exceeds NEC limits No
Weight 5.21 lb
Width 7 in
Width Diameter Descriptor Extends

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 24

Resource Links

Instruction Sheet Number 93129419

Resources and Downloads