PROGRESS LIGHTING
Image of P300321-163 Aiken Collection Two-Light Vintage Style Brass Clear Glass Farmhouse Style Bath Vanity Wall Light
Image of P300321-163 Aiken Collection Two-Light Vintage Style Brass Clear Glass Farmhouse Style Bath Vanity Wall Light
play
3D View
Image of P300321-163 Aiken Collection Two-Light Vintage Style Brass Clear Glass Farmhouse Style Bath Vanity Wall Light
+8
Image of P300321-163 Aiken Collection Two-Light Vintage Style Brass Clear Glass Farmhouse Style Bath Vanity Wall Light

Aiken Collection Two-Light Vintage Style Brass Clear Glass Farmhouse Style Bath Vanity Wall Light

$144.87 USD
OR

Brand: Progress Lighting

Catalog ID: P300321-163

Collection name: Aiken

Enjoy delightful charming details with the Aiken Collection 2-Light Vintage Brass Clear Glass Vintage Bath Vanity Light. The beveled backplate, elegantly curved arms, and vintage light bases are coated in a golden vintage brass finish. A light source glows from inside a clear glass shade reminiscent of vintage apothecary bottles.

  • Application: Enjoy delightful charming details with the Aiken Collection 2-Light Vintage Brass Clear Glass Vintage Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • Styles: Perfect for farmhouse, coastal, and vintage electric style settings.
  • Finish: The beveled backplate, elegantly curved arms, and vintage light bases are coated in a golden vintage brass finish.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the light fixture facing up or down.
  • Glass/Shade: Light sources glow from inside clear glass shades reminiscent of vintage apothecary bottles.
  • Bulbs: For ideal illumination, use 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 14-5/8-inch width by 9-inch height by 7-inch depth.
  • Certifications: cULus Damp Location Listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300321-163

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Coastal
  • Vintage Electric

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246489

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.625 in x 7 in x 9.875 in

Height

9.875 in

Height to Center

4.1875 in

Length

14.625 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.94 lb

Width

7 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93129419

Media

3D AR Model