PROGRESS LIGHTING
PROG_P2978_20_PRODIMAGE
PROG_P2978_20_PRODIMAGE
PROG_P2978_20alt_PRODIMAGE
PROG_alexa bronze_IMG_4015_detailshot
+3
PROG_P2978-20_facing-up-or-down

Alexa Collection Three-Light Antique Bronze Etched Umber Linen With Clear Edge Glass Modern Bath Vanity Light

$199.21 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2978-20

Collection name:

Alexa

Create the sophisticated feel of modern, urban living in your home with this three-light bath fixture from the Alexa Collection. Visually interesting etched umber linen finished glass with a crisp clear edge accent is complemented by a pleasingly simple Antique Bronze frame. If you desire a vintage mid-century modern look, the Alexa Collection is just for you.

  • Ideal for a bathroom, vanity or powder room
  • Perfect for modern and transitional style settings
  • Handsome antique bronze finish with elegant etched umber linen glass shades with clear edge
  • Measures 22-inch width by 9.4375-inch height by 6.125-inch (extends from wall)
  • Fixture can be installed with glass facing up or down.
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2978-20

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched Umber Linen With Clear Edge

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Farmhouse
  • Transitional
  • Mid-Century Modern

Type

Vanity Light

UPC

785247191437

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.125 in

Dimensions

22 in x 6.125 in x 9.4375 in

Gross Weight with Packaging

9.9 lb

Height

9.4375 in

Height to Center

7.25 in

Length

22 in

Note Weight of fixture exceeds NEC limits

No

Weight

11.88 lb

Width

6.125 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93025277