PROGRESS LIGHTING
PROG_P300182_015-30h_PRODIMAGE
PROG_P300182_015-30h_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P300182_015-30vlit_PRODIMAGE
+5
PROG_P300182_015-30v_PRODIMAGE

Beam Collection 22" Linear LED Bath & Vanity

$219.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300182-015-30

Collection name:

Beam LED

Beam LED Bath and vanity features a squared, tubular opal glass diffuser paired with a simple, modern metal canopy. An integrated LED source provides a variety of energy and cost savings benefits. Suitable for residential and commercial applications, This fixture can be installed horizontally or vertically. 22" Linear LED Bath. Polished Chrome finish.

  • Ideal for a bathroom
  • Perfect for modern style settings
  • Crisp polished chrome finish
  • Elegant etched opal glass shade
  • Fixture can mount horizontal and vertical
  • Includes 1 integrated LED (35 W), 2223 lumens, 3000 K, 90 CRI, dimmable
  • Measures 22.25-inch width by 4.75-inch height by 3-inch (extends from wall)
  • Certifications: cETLus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 5-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type

LED

Can be mounted up or down

No

Catalog Number

P300182-015-30

Color

Chrome

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

2223 lm

LM-79 Lumens per Watt

62.1 Lum/Watt

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Spacing

2.09 | 1.25 | 1.12

Starting Temperature - Minimum

-10 °C

Style

Modern

Type

Bath Bar

UPC

785247224203

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

22.25 in x 3 in x 4.75 in

Height

4.75 in

Height to Center

2.375 in

Length

22.25 in

Weight

2.19 lb

Width

3 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.292 A

Frequency Rating

60 Hz

Lamp Wattage

35 W

Lumens Per Watt

62.1 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

Meets FCC Title 47, Part 15 Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

42

Resources

Instruction Sheet Number

93093053