PROGRESS LIGHTING
Satin brass 22-inch LED linear beath with etched white glass shade.
Satin brass 22-inch LED linear beath with etched white glass shade.
Image of P300150-012-30 Blanco LED Collection 22" Satin Brass Etched White Glass Luxe Bath Vanity Light
Image of P300150-012-30 Blanco LED Collection 22" Satin Brass Etched White Glass Luxe Bath Vanity Light
+2
Image of P300150-012-30 Blanco LED Collection 22" Satin Brass Etched White Glass Luxe Bath Vanity Light

Blanco LED Collection 22" Satin Brass Etched White Glass Luxe Bath Vanity Light

$247.17 USD
OR

Brand: Progress Lighting

Catalog ID: P300150-012-30

Collection name: Blanco LED

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300150-012-30

Category General

Bath & Vanity

Color

Brass

Color Generic

Gold

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin Brass

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LED

Yes

Lifestyle

  • Luxe
  • Modern

Light Distribution

Up/Down

Light Source

LED

LM-79 Lumens

1942 lm

LM-79 Lumens per Watt

53 Lum/Watt

Mount location

Wall horizontal or vertical

Mounting for outlet box included

Backplate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Bath Bar

UPC

785247237968

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

22.25 in x 3.75 in x 4.75 in

Height

4.75 in

Height to Center

2.375 in

Length

22.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.79 lb

Width

3.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

36 W

Lumens Per Watt

53 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93093047