PROGRESS LIGHTING
PROG_P2016_20W_PRODIMAGE
PROG_P2016_20W_PRODIMAGE
PROG_Bravo_Antique_Bronze_GeneralLit
PROG_P2016_20Walt_PRODIMAGE
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Bravo Collection Five-Light Bath & Vanity

$282.48 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2016-20W

Collection name:

Bravo

Five-light bath finished in Antique Bronze with etched glass shades scaled across a slightly arching, pointed arm. Generously balanced glass shades add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style.

  • Refresh your bathroom, vanity or powder room with this bathroom light from the Bravo Collection.
  • Perfect for modern and transitional style settings
  • Generously scaled white etched glass and streaming linear elements in an antique bronze finish compose an relaxing ambiance
  • Mount the light fixture facing up or down
  • Measures 46.25-inch width by 8.875-inch height by 8.75-inch (extends from wall)
  • Use 5 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2016-20W

Category General

Wall Brackets

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Vanity Light

UPC

785247194599

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.75 in

Dimensions

46.25 in x 8.75 in x 8.875 in

Gross Weight with Packaging

11.9 lb

Height

8.875 in

Height to Center

6.375 in

Length

46.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.19 lb

Width

8.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

18

Resources

Instruction Sheet Number

93035812