- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Calais Collection Three-Light Matte Black Clear Glass New Traditional Bath Vanity Light
Item Added to Your Cart!
Calais Collection Three-Light Matte Black Clear Glass New Traditional Bath Vanity Light
Calais Collection Three-Light Matte Black Clear Glass New Traditional Bath Vanity Light
By Progress Lighting
$169.51 USD
Collection Name:
Calais
Catalog ID:
P300362-31M
Create an enduring silhouette ornamented by timeless details with a bath vanity light from the Calais Collection. The elegantly simple frame is coated in a classic matte black finish. Clear glass shades provide a contemporary take on the traditional design. Compatible with dimmable bulbs.
- Ideal for a bathroom
- Perfect for new traditional style settings
- Classic matte black finish
- Crisp clear glass shades
- Use 3 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent), compatible with dimmable bulbs
- Measures 8-1/2-inch height by 24-1/4-inch length by 6-1/2-inch width (extends from wall)
- Certifications: cULus Damp Location Listed
- Includes mounting hardware for quick and simple installation
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Product Details
General
Can be mounted up or down | Yes |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Bath & Vanity |
Glass | Clear |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A Lamp |
Lamp Type Actual | A Lamp |
Lamp Type Basic | Incandescent |
Lifestyle | New Traditional |
Light Distribution | Ambient |
Mount location | wall horizontal |
Mounting Type | Wall Horizontal |
Mounting for outlet box included | Round Mounting Plate |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Bathroom |
Size Type | Medium |
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
UPC | 785247260737 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 24.25 in x 6.5 in x 8.5 in |
Height | 8.5 in |
Height to Center | 5.5 in |
Length | 24.25 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.01 lb |
Width | 6.5 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93147344 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
360° AR Enabled Model
Please wait, preparing to download your file.